??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Avid CNC
Description
80 mm Spindle Mount
Bill of material
crp141_01_a_03
ORDERNO
crp141_01_a_03
DESCRIPTION
description
Designed to interface with common 80 mm air and water cooled spindles available on eBay and from other sources, this spindle mount is machined from a solid block of billet aluminum for unparalleled strength and rigidity. Our router and spindle mounts come standard with our Router Mount Base Adapter plate for easy mounting, featuring an optional Tramming Adapter for even easier adjusting and squaring. It can mount directly to 15 series and 40 series aluminum extrusion, or to the Ballscrew Z Axis on our PRO CNC and Benchtop PRO machines.
WHAT_S_INCLUDED
what's included
The 80 mm spindle mount mount is available in the following configurations: Spindle Mount with optional Base Adapter (1) 80 mm Spindle Mount (1) Base Adapter Mounting Hardware Spindle Mount with optional Base Adapter and Tramming Adapter (1) 80 mm Spindle Mount (1) Base Adapter (1) Tramming Adapter Mounting and Tramming Hardware Spindle Mount, no Hardware (1) 80 mm Spindle Mount
NAME
name
crp141_01_a_03
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions