??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
4G GHIDINI
Description
790060_SIMPLE EFFECT_ALUMINIUM
Bill of material
790060 82560
ORDERNO
VAR3_BAR_0____90_
3 bar 0° - 90°
VAR4_BAR_0____90_
4 bar 0° - 90°
VAR5_BAR_0____90
5 bar 0° - 90
VAR6_BAR_0____90_
6 bar 0° - 90°
VAR7_BAR_0____90_
7 bar 0° - 90°
VAR8_BAR_0____90_
8 bar 0° - 90°
CODE
code
MOLLE_PER_OGNI_LATO_DEL_PISTONE
molle per ogni lato del pistone
TIPO
tipo
TORSIONE_MOLLA
torsione molla
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions