??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
Company
4G GHIDINI
Description
790050_DOUBLE EFFECT_ALUMINIUM
Bill of material
790050 82000
ORDERNO
VAR1_BAR
1 bar
VAR10_BAR
10 bar
VAR2_BAR
2 bar
VAR3_BAR
3 bar
VAR4_BAR
4 bar
VAR5_BAR
5 bar
VAR6_BAR
6 bar
VAR7_BAR
7 bar
VAR8_BAR
8 bar
VAR9_BAR
9 bar
CODE
code
TIPO
tipo
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions