??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
768070 CLAMP ADAPTOR WITH NPT MALE
Bill of material
768070 64600
ORDERNO
768070 64600
B
b
34,8
CLAMP_X_NPT
clamp x npt
1"1/2 x 1"1/4
CODE_AISI_316L
code aisi 316l
768070 64600
KG
kg
0,150
L
l
40
M
m
20
VAR__A
ø a
50,5
NAME
name
768070 64600
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions