??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
763800 CLAMP SMOOTH HOSE CONNECTOR FOR RUBBER HOSE
Bill of material
763800 64900
ORDERNO
763800 64900
CLAMP_C
clamp-c
2" 1/2
CODE_AISI_316L
code aisi 316l
763800 64900
KG
kg
0,7
L
l
80
VAR__A
ø a
77,5
VAR__B
ø b
60
VAR__C
ø c
60
NAME
name
763800 64900
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions