??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7580322 - Isolating transducer, 1-channel
Bill of material
7580322
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7580322
DESCSHORT
Short Description
Isolating transducer, 1-channel
DESCLONG
Long Description
Isolating transducer, 1-channel, Operating voltage 10…30 VDC, Splitter function, Input circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX use in Zone 2, cUL, SIL 2
EAN
4047101421194
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-AI01-1I-2IU-HPR/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions