??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7560006 - Analog Signal Isolator, 1-channel
Bill of material
7560006
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7560006
DESCSHORT
Short Description
Analog Signal Isolator, 1-channel
DESCLONG
Long Description
Analog Signal Isolator, 1-channel, Analog signal isolator, 1-channel, Input circuit: 0/4…20 mA, Output circuit: 0/4…20 mA, Complete galvanic isolation, Input reverse-polarity protected, Protection class IP67, Connection with M12 male connectors, ATEX, CFMUS, IECEx, Use in Zone 2/22
EAN
4047101120813
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMC-AO-11EX-I/L
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions