??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
715283 PN 25-40 flat flanges UNI EN 1092-1
Bill of material
715283 63400
ORDERNO
715283 63400
A
a
110
CODE_AISI_304L
code aisi 304l
715283 43400
CODE_AISI_316L
code aisi 316l
715283 63400
D
d
150 x 18
D1
d1
49,5
DN____PN_
dn - (pn)
40 - (PN 40)
F
f
18
KG
kg
2.071
N__FORI
n° fori
4
NAME
name
715283 63400
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions