??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
713-1492/037-000 - Panel feedthrough male connector, 100% protected against mismating, 24-pole, Pin spacing 3.5 mm
Bill of material
713-1492/037-000
BESTNR
Item-No.
713-1492/037-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
24
HOEHE
Height
13.50 mm
BREITE
Width
70.10 mm
TIEFE
Depth
13.30 mm
ANZAHLKLEMMSTEL
Number of connection points
24
ANZAHLPOTENTIAL
Number of potentials
24
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = ((No. of poles / 2) -1) x Pin Spacing + 10.6 mm
BOHRLOCHDURCHM
Dimensions
1.1 +0.1 mm
GEWICHT
Weight
8.952 g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions