??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alto Shaam
Description
7-20EVH
Bill of material
ZCQ5KYHUX
ORDERNO
ZCQ5KYHUX
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
31.750
DESCRIPTION
description
COMBI HOOD PLUS
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
EXHAUST_RI_HEIGHT
exhaust ri height
0
EXHAUST_STATIC_PRESS
exhaust static press
0
EXHAUST_VENT_DEPTH
exhaust vent depth
0
EXHAUST_VENT_DIAMETER
exhaust vent diameter
0
EXHAUST_VENT_WIDTH
exhaust vent width
0
EXHAUST_VOLUME
exhaust volume
756
FL_AMPS
fl amps
1.100
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
16.438
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.750
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
ALTO-SHAAM
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
7-20EVH
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
URL
url
www.alto-shaam.com
URL_CUTSHEET
url cutsheet
www.alto-shaam.com
VERSION
version
2011
VOLTS
volts
0
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
-459.670
WATTS
watts
250.000
WEIGHT_IN_POUNDS
weight in pounds
0
WIDTH
width
43.938
WORK_PLANE_BASED
work plane-based
0
NAME
name
ZCQ5KYHUX
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions