??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Keilhauer
Description
6C Conference Task Chairs All 16 Models
Bill of material
6C Conference Task Chairs All 16 Models
ORDERNO
6C Conference Task Chairs All 16 Models
ALWAYS_VERTICAL
always vertical
1
ARM_TYPE_1
arm_type 1
0
ARM_TYPE_2
arm_type 2
1
ARMPAD
armpad
ARMS
arms
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2014
BASE_FOOTRING
base_footring
1
BASE_TYPE_2
base_type_2
0
CASTER
caster
CATALOG
catalog
6C
CATEGORY
category
COPYRIGHT__
copyright ©
© 2016 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Type Catalog
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOOTRING
footring
HIGH_BACK
high_back
1
HOST
host
0
KEYNOTE
keynote
LEGS
legs
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MID_BACK
mid_back
0
MODEL
model
Type Catalog
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SEAT_BACK
seat back
SEAT_BACK_FRAME
seat back frame
SEAT_HIGH
seat_high
14.550
SHARED
shared
0
STANDARD_BASE
standard_base
1
TYPE
type
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
6C Conference Task Chairs All 16 Models
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions