??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6825348 - Fieldbus I/O module PROFIBUS-DP, 12 digital pnp inputs, 4 digital outputs 2 A
Bill of material
6825348
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6825348
DESCSHORT
Short Description
Fieldbus I/O module PROFIBUS-DP, 12 digital pnp inputs, 4 digital outputs 2 A
DESCLONG
Long Description
Fieldbus I/O module PROFIBUS-DP, 12 digital pnp inputs, 4 digital outputs 2 A, Two inputs or outputs per connector, For robot applications, Robust electromechanics, High magnetic field immunity, Intelligent terminating resistor, Module-related diagnostics, IP20 terminal connection, Fiber-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101108514
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FLDP-IOM124-0002(A2)
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions