??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824122 - piconet Stand-alone Module for CANopen, 2-channel Pulse Width Modulation (PWM)
Bill of material
6824122
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6824122
DESCSHORT
Short Description
piconet Stand-alone Module for CANopen, 2-channel Pulse Width Modulation (PWM)
DESCLONG
Long Description
piconet Stand-alone Module for CANopen, 2-channel Pulse Width Modulation (PWM), Pulse width modulation, 2-channel, 2.5 A per channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178470
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SCOB-0002D-0002
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions