??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814008 - Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Co
Bill of material
6814008
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814008
DESCSHORT
Short Description
Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Co
DESCLONG
Long Description
Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel, Two freely selectable digital channels per port
EAN
4047101285529
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L1-16DXP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions