??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
658004 PIN VALVE NPT F
Bill of material
658004 60300
ORDERNO
658004 60300
B
b
25
CODE_AISI_316L
code aisi 316l
658004 60300
H
h
70
H_1
h 1
78
I
i
10
KG
kg
0,26
L
l
53
NPT
npt
1/4"
PN
pn
160
VAR__X
ø x
4
NAME
name
658004 60300
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions