??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Sharp NEC Display
Description
6500-Lumen Professional Laser Installation Projector w 4K support_1
Bill of material
6500-Lumen Professional Laser Installation Projector w 4K support_1
ORDERNO
6500-Lumen Professional Laser Installation Projector w 4K support_1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS__WXDXH_
dimensions (wxdxh)
22.8 x 19.4 x 8.2 in. / 580 x 494 x 208mm
ENVIRONMENTAL___HUMIDITY
environmental - humidity
20-80% non-condensing
ENVIRONMENTAL___OPERATING_TEMPERATURE
environmental - operating temperature
41 deg - 104 degF / -10 deg - 50 degC
ENVIRONMENTAL___STORAGE
environmental - storage
14 deg - 122 degF / -10 deg - 50 degC
FAMILY_NAME
family name
FAN_NOISE
fan noise
39 dB normal / 33 dB eco
HOST
host
0
INPUT_CURRENT
input current
10.2A - 4.5A
INSTALLATION_ORIENTATION
installation orientation
Floor/Front,Floor/Rear,Cuiling/Front,Ceiling/Rear
KEYNOTE
keynote
MANUFACTURER
manufacturer
NEC
MASSUNIT
massunit
1
MODEL
model
PA653UL
NET_WEIGHT
net weight
40.1 lbs / 18.2 kgs
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
OPTICAL___CONTRAST_RATIO__UP_TO_
optical - contrast ratio (up to)
2,500,000:1 with auto iris
OPTICAL___DISPLAY__TECHNOLOGY
optical - display /technology
0.76" LCD w MLA
OPTICAL___KEYSTONE_CORRECTION
optical - keystone correction
+/-40 deg horizontal, +/- 40 deg vertical
OPTICAL___LASER_LIFE__UP_TO_
optical - laser life (up to)
20,000 hours
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP40ZL
optical - lens* f-number, f-number np40zl
Power zoom/ Power focus, F=2.0 to 2.5, f=13.3 to 18.6mm, 3.6 lbs/ 1.63 kg
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP41ZL
optical - lens* f-number, f-number np41zl
Power zoom/ Power focus, F=1.7 to 2.0, f=21.8 to 49.8mm, 3.9 lbs/ 1.75 kg
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP43ZL
optical - lens* f-number, f-number np43zl
Power zoom/ Power focus, F=2.2 to 2.6, f=49.7 to 99.8mm, 3.9 lbs/ 1.77 kg
OPTICAL___LENS__FOCUS
optical - lens* focus
Powered
OPTICAL___LENS__SHIFT
optical - lens* shift
Powered +0.5/-0.1 vertical, +/-30 horizontal
OPTICAL___LENS__ZOOM
optical - lens* zoom
Powered
OPTICAL___LENS__ZOOM_RATIO_NP40ZL_NP41ZL_NP43ZL
optical - lens* zoom ratio np40zl/np41zl/np43zl
1.4:1/2.3:1/2.0:1
OPTICAL___LIGHT_OUTPUT__LUMENS_
optical - light output (lumens)
6500 normal
OPTICAL___PROJECTION_ANGLE
optical - projection angle
10.3to 10.8 deg tele / 13.7 to 14.5 deg wide
OPTICAL___PROJECTION_DISTANCE
optical - projection distance
2.5 to 68.5 ft. / 0.74 to 20.9 m
OPTICAL___RESOLUTION_MAXIMUM
optical - resolution maximum
4K 4096 X 2160
OPTICAL___RESOLUTION_NATIVE
optical - resolution native
WUXGA 1920 X 1200
OPTICAL___SCREEN_SIZE__DIAGONAL_
optical - screen size (diagonal)
50 to 500 in./1.27 to 12.7m, NP40ZL,NP41ZL,NP43ZL,
OPTICAL___THROW_RATIO_NP40ZL
optical - throw ratio np40zl
0.79 - 1.11
OPTICAL___THROW_RATIO_NP41ZL
optical - throw ratio np41zl
1.30 - 3.02
OPTICAL___THROW_RATIO_NP43ZL
optical - throw ratio np43zl
2.88 - 5.93
PART_TYPE
part type
0
POWER_CONSUMPTION__ECO_OFF_ECO_MODE_STANDBY_STANDBY_POWER_SAVING
power consumption (eco off/eco mode/standby/standby-power saving
672W / 437W / 0.64W / 0.11
POWER_REQUIREMENTS
power requirements
100 - 240V AC, 50/60Hz
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_TERMINALS_RGB1__ANALOG_
signal compatibility/connectivity - input terminals rgb1 (analog)
VGA 15 pin D-sub, Component video using ADP-CV1E adapter
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_TERMINALS_RGB2__DIGITAL_
signal compatibility/connectivity - input terminals rgb2 (digital)
HDMI (V2.0) w/HDCP (V1.4/2.2)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_TERMINALS_RGB3__DIGITAL_
signal compatibility/connectivity - input terminals rgb3 (digital)
HDMI (V2.0) w/HDCP (V1.4/2.2)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_TERMINALS_RGB4__DIGITAL_
signal compatibility/connectivity - input terminals rgb4 (digital)
DisplayPort w/HDCP (V1.4)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_TERMINALS_RGB5__DIGITAL_
signal compatibility/connectivity - input terminals rgb5 (digital)
HDBaseT w/HDCP (V1.4/2.2)
SIGNAL_COMPATIBILITY_CONNECTIVITY___MACINTOSH_COMPATIBILITY
signal compatibility/connectivity - macintosh compatibility
Yes
SIGNAL_COMPATIBILITY_CONNECTIVITY___OUTPUT_TERMINALS_3D_SYNC_LINE
signal compatibility/connectivity - output terminals 3d sync line
3Pin D
SIGNAL_COMPATIBILITY_CONNECTIVITY___OUTPUT_TERMINALS_AUDIO_OUT
signal compatibility/connectivity - output terminals audio out
Stereo Mini Jack
SIGNAL_COMPATIBILITY_CONNECTIVITY___OUTPUT_TERMINALS_MONITOR_OUT
signal compatibility/connectivity - output terminals monitor out
HDBaseT w/HDCP (V1.4/2.2)
SIGNAL_COMPATIBILITY_CONNECTIVITY___PC_SIGNAL_COMPATIBILITY
signal compatibility/connectivity - pc signal compatibility
VGA, SVGA,XGA,SXGA,+, UXGA,WUXGA
SIGNAL_COMPATIBILITY_CONNECTIVITY___SD_HD_VIDEO_SIGNAL_COMPATIBILITY
signal compatibility/connectivity - sd/hd video signal compatibility
4K, 1080p, 1080i, 720p, 576p, 576i, 480p, 480i
SIGNAL_COMPATIBILITY_CONNECTIVITY___SUPPORTED_VIDEO_STANDARDS
signal compatibility/connectivity - supported video standards
NTSC, NTSC4.43, PAL, PAL-60, PAL-M, PAL-N, SECAM
SIGNAL_COMPATIBILITY_CONNECTIVITY___SYNC_COMPATIBILITY
signal compatibility/connectivity - sync compatibility
Separate Sync / Composite Sync/ Sync on G
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.necdisplay.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
6500-Lumen Professional Laser Installation Projector w 4K support_1
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions