??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Sharp NEC Display
Description
6500-Lumen Professional Installation Projector w 4K support
Bill of material
6500-Lumen Professional Installation Projector w 4K support
ORDERNO
6500-Lumen Professional Installation Projector w 4K support
VAR_
*
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS__WXDXH_
dimensions (wxdxh)
ENVIRONMENTAL___HUMIDITY
environmental - humidity
ENVIRONMENTAL___OPERATING_TEMPERATURE
environmental - operating temperature
ENVIRONMENTAL___STORAGE
environmental - storage
FAMILY_NAME
family name
FAN_NOISE
fan noise
HOST
host
0
INPUT_CURRENT
input current
INSTALLATION_ORIENTATION
installation orientation
KEYNOTE
keynote
MANUFACTURER
manufacturer
NEC
MASSUNIT
massunit
1
MODEL
model
NET_WEIGHT
net weight
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
OPTICAL___CONTRAST_RATIO__UP_TO_
optical - contrast ratio (up to)
OPTICAL___DISPLAY__TECHNOLOGY
optical - display /technology
OPTICAL___KEYSTONE_CORRECTION
optical - keystone correction
OPTICAL___LASER_LIFE__UP_TO_
optical - laser life (up to)
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP33ZL
optical - lens* f-number, f-number np33zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP34ZL
optical - lens* f-number, f-number np34zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP35ZL
optical - lens* f-number, f-number np35zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP36ZL
optical - lens* f-number, f-number np36zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP37ZL
optical - lens* f-number, f-number np37zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP38ZL
optical - lens* f-number, f-number np38zl
OPTICAL___LENS__FOCUS
optical - lens* focus
OPTICAL___LENS__SHIFT
optical - lens* shift
OPTICAL___LENS__ZOOM
optical - lens* zoom
OPTICAL___LENS__ZOOM_RATIO
optical - lens* zoom ratio
OPTICAL___LIGHT_OUTPUT__LUMENS_
optical - light output (lumens)
OPTICAL___PROJECTION_ANGLE
optical - projection angle
OPTICAL___PROJECTION_DISTANCE
optical - projection distance
OPTICAL___RESOLUTION_MAXIMUM
optical - resolution maximum
OPTICAL___RESOLUTION_NATIVE
optical - resolution native
OPTICAL___SCREEN_SIZE__DIAGONAL_
optical - screen size (diagonal)
OPTICAL___THROW_AREA_NP33ZL
optical - throw area np33zl
OPTICAL___THROW_AREA_NP34ZL
optical - throw area np34zl
OPTICAL___THROW_AREA_NP35ZL
optical - throw area np35zl
OPTICAL___THROW_AREA_NP36FL
optical - throw area np36fl
OPTICAL___THROW_AREA_NP37ZL
optical - throw area np37zl
OPTICAL___THROW_AREA_NP38ZL
optical - throw area np38zl
OPTIONAL_LENSES
optional lenses
PART_TYPE
part type
0
POWER_CONSUMPTION__ECO_OFF_ECO_MODE_STANDBY_STANDBY_POWER_SAVING
power consumption (eco off/eco mode/standby/standby-power saving
POWER_REQUIREMENTS
power requirements
REGULATIONS
regulations
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIGNAL_COMPATIBILITY_CONNECTIVITY___3D_SYNC_LINE
signal compatibility/connectivity - 3d sync line
SIGNAL_COMPATIBILITY_CONNECTIVITY___EXTERNAL_CONTROL
signal compatibility/connectivity - external control
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_MONITOR_OUT
signal compatibility/connectivity - input/output terminals monitor out
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_OPTION_SLOT
signal compatibility/connectivity - input/output terminals option slot
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB1__ANALOG_
signal compatibility/connectivity - input/output terminals rgb1 (analog)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB2__ANALOG_
signal compatibility/connectivity - input/output terminals rgb2 (analog)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB3__DIGITAL_
signal compatibility/connectivity - input/output terminals rgb3 (digital)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB4__DIGITAL_
signal compatibility/connectivity - input/output terminals rgb4 (digital)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB5__DIGITAL_
signal compatibility/connectivity - input/output terminals rgb5 (digital)
SIGNAL_COMPATIBILITY_CONNECTIVITY___MACINTOSH_COMPATIBILITY
signal compatibility/connectivity - macintosh compatibility
SIGNAL_COMPATIBILITY_CONNECTIVITY___NETWORKING
signal compatibility/connectivity - networking
SIGNAL_COMPATIBILITY_CONNECTIVITY___PC_SIGNAL_COMPATIBILITY
signal compatibility/connectivity - pc signal compatibility
SIGNAL_COMPATIBILITY_CONNECTIVITY___SCAN_RATE__HORIZONTAL
signal compatibility/connectivity - scan rate, horizontal
SIGNAL_COMPATIBILITY_CONNECTIVITY___SCAN_RATE__VERTICAL
signal compatibility/connectivity - scan rate, vertical
SIGNAL_COMPATIBILITY_CONNECTIVITY___SD_HD_VIDEO_SIGNAL_COMPATIBILITY
signal compatibility/connectivity - sd/hd video signal compatibility
SIGNAL_COMPATIBILITY_CONNECTIVITY___SUPPORTED_VIDEO_STANDARDS
signal compatibility/connectivity - supported video standards
SIGNAL_COMPATIBILITY_CONNECTIVITY___SYNC_COMPATIBILITY
signal compatibility/connectivity - sync compatibility
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.necdisplay.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
6500-Lumen Professional Installation Projector w 4K support
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions