??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Sharp NEC Display
Description
65 LED-Backlit Ultra High Definition Professional Grade Large Screen Display
Bill of material
65 LED-Backlit Ultra High Definition Professional Grade Large Screen Display
ORDERNO
65 LED-Backlit Ultra High Definition Professional Grade Large Screen Display
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020500
CATEGORY
category
CONNECTIVITY__INPUT_TERMINALS__AUDIO
connectivity- input terminals- audio
Audio MIni-Jack, DispkayPort Audio, HDMI Audio x4
CONNECTIVITY__INPUT_TERMINALS__DIGITAL
connectivity- input terminals- digital
DisplayPort (w/ HDCP), HDMI x4 (w/ HDCP), DVI-D (Dual-Link with HDCP)
CONNECTIVITY__INPUT_TERMINALS__EXTERNAL_CONTROL
connectivity- input terminals- external control
RS232C, LAN, IR Remote In
CONNECTIVITY__OUTPUT_TERMINALS__AUDIO
connectivity- output terminals- audio
Audio Mini-Jack
CONNECTIVITY__OUTPUT_TERMINALS__EXTERNAL_CONTROL
connectivity- output terminals- external control
LAN
CONNECTIVITY__OUTPUT_TERMINALS__SPEAKERS
connectivity- output terminals- speakers
External Speaker Terminal (10W x 2)
CONNECTIVITY__USB_HUB
connectivity- usb hub
USB Upstream / USB Downstream, USB Service Port
COST
cost
0
COST_MSRP
cost msrp
0
COST_PROJECT
cost project
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
UHD Professional Large Format Displays
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_WIDTH
frame width
0.054
HOST
host
0
KEYNOTE
keynote
LCD_MODULE__ACTIVE_SCREEN_AREA__WXH_
lcd module- active screen area (wxh)
56.2 x 31.6in : 1428.5 x 803.5mm
LCD_MODULE__ASPECT_RATIO
lcd module- aspect ratio
16:9
LCD_MODULE__BRIGHTNESS__TYPICAL_MAX_
lcd module- brightness (typical/max)
320 / 450 cd/m2
LCD_MODULE__CONTRAST_RATIO__TYPICAL_
lcd module- contrast ratio (typical)
1300:1
LCD_MODULE__DISPLAYABLE_COLORS
lcd module- displayable colors
Greater than 1.07 Billion
LCD_MODULE__NATIVE_RESOLUTION
lcd module- native resolution
3840 x 2160 at 60Hz
LCD_MODULE__ORIENTATION
lcd module- orientation
Landscape / Portrait
LCD_MODULE__PANEL_TECHNOLOGY
lcd module- panel technology
S-IPS with Edge LED Backlighting
LCD_MODULE__VIEWABLE_IMAGE_SIZE
lcd module- viewable image size
65in
LCD_MODULE__VIEWING_ANGLE
lcd module- viewing angle
178deg Vert, 178deg Hor 989U / 89D / 89L / 89R) @ CR>10
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
NEC Display Solutions
MASSUNIT
massunit
1
MODEL
model
X651UHD
OMNICLASS_NUMBER
omniclass number
23.85.00.00
OMNICLASS_TITLE
omniclass title
Information and Communication
OVERALL_DEPTH
overall depth
0.287
OVERALL_HEIGHT
overall height
2.768
OVERALL_WIDTH
overall width
4.817
PART_TYPE
part type
0
PHYSICAL_SPECS__BEZEL_WIDTH__L_R__T_B_
physical specs- bezel width (l/r, t/b)
0.7in/0.7in; 0.7in/0.7in : 17.5mm/17.5mm; 17.5mm / 17.5mm
PHYSICAL_SPECS__NET_DIMENSIONS__NO_STAND__WXHXD_
physical specs- net dimensions (no stand, wxhxd)
57.8 x 33.2 x 3.4in / 1468.4 x 843.6 x 87.4mm
PHYSICAL_SPECS__NET_WEIGHT__NO_STAND_
physical specs- net weight (no stand)
92.6lbs / 42.0kg
PHYSICAL_SPECS__VESA_HOLE_CONFIG
physical specs- vesa hole config
400x400mm (4-hole)
POWER_CONSUMPTION__AUTO_POWER_SAVE
power consumption- auto power save
<6.0W
POWER_CONSUMPTION__AUTO_STANDBY
power consumption- auto standby
<0.5W
POWER_CONSUMPTION__CURRENT_RATING
power consumption- current rating
3.6A @100-120V, 1.4A @220-240A
POWER_CONSUMPTION__ON__TYPICAL_
power consumption- on (typical)
150W
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.necdisplay.com
VERSION
version
1.1
WORK_PLANE_BASED
work plane-based
0
NAME
name
65 LED-Backlit Ultra High Definition Professional Grade Large Screen Display
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions