??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000088 - R.SCAN+ TV THERMOVELO RADIO
Bill of material
640000088 - R.SCAN+ TV THERMOVELO RADIO
REF
Reference
640000088
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
104 x 70 (with base) mm
P
Weight
238 (with bartteries) g
IP
40
IK
/
COLOR
Color
RAL 9001
INST
Installation
Surface mounting
ACC
Accessories
/
WIR
Maximum gauge for connection in base
NA mm²
ALIM
Power supply range
4 x lithium batteries 3V V
ISTD
Standby current (24V)
120 µA
IALARM
Alarm current (24V)
4 mA
IFAULT
Fault current (24V)
NA µA
ICC
Integrated short circuit isolators
NA
PHEN
detected phenomena
heat
TEC
Technology
Wireless addressable
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
/
TRESH
Number of alarm treshold
1 (A1R)
ADR
Coding method
Coding wheels
TEST
Functional test
Magnet, heat tester
SMAX
Maximum protected area
24
HMAX
Maximum instalation height
4 m
TEMPOP
Operating temperature
- 30, + 60 °C
TEMPST
Storage temperature
- 30, + 80 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
E2 H 002 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075495
APTC
Aptitude certificate
no
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions