??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
638 ProVenger Quick Attack Foam Tube for 1 12'' ProVenger Nozzles
Bill of material
638 ProVenger Quick Attack Foam Tube for 1 12'' ProVenger Nozzles
ORDERNO
638 ProVenger Quick Attack Foam Tube for 1 12'' ProVenger Nozzles
BRAND
brand
ProVenger
FLOW__GPM_
flow (gpm)
Up to 150GPM
FLOW__LPM_
flow (lpm)
568 LPM
LENGTH
length
18 58'' (473 mm)
STYLE
style
638
TYPE
type
Foam
WARRANTY
warranty
WEIGHT
weight
1.8 lbs (.8 kg)
WIDTH
width
4 12'' (114 mm)
NAME
name
638 ProVenger Quick Attack Foam Tube for 1 12'' ProVenger Nozzles
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions