??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
638 ProVenger Quick Attack Foam Tube for 1 12'' ProVenger Nozzles
Bill of material
638 ProVenger Quick Attack Foam Tube for 1 12'' ProVenger Nozzles
ORDERNO
638 ProVenger Quick Attack Foam Tube for 1 12'' ProVenger Nozzles
BRAND
brand
ProVenger
FLOW__GPM_
flow (gpm)
Up to 150GPM
FLOW__LPM_
flow (lpm)
568 LPM
LENGTH
length
18 58'' (473 mm)
STYLE
style
638
TYPE
type
Foam
WARRANTY
warranty
WEIGHT
weight
1.8 lbs (.8 kg)
WIDTH
width
4 12'' (114 mm)
NAME
name
638 ProVenger Quick Attack Foam Tube for 1 12'' ProVenger Nozzles
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions