??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Arroyo Instruments
Description
6300 Series ComboSource
Bill of material
6340-QCL Quantum Cascade Controller, 4 Amp
ORDERNO
ACCURACY______READING___K___
accuracy (±[% reading + kω])
0.05 + 0.05
ACCURACY______READING___MV__
accuracy (±[% reading + mv])
0.3 + 1
ACCURACY______READING___V__
accuracy (±[% reading + v])
0 + 0.05
ACCURACY______READING____A__
accuracy (±[% reading + µa])
0.03 + 0.1
ACCURACY______READING______
accuracy (±[% reading + ω])
0.03 + 0.1
ACCURACY______VALUE___A__
accuracy (±[% value + a])
0 + 0.03
AD590_ACCURACY_AT_25_C___C_
ad590 accuracy at 25°c (°c)
0.90
BIAS__MA_
bias (ma)
1
BIAS__V_
bias (v)
4.5
COMPLIANCE_VOLTAGE__V_
compliance voltage (v)
12
COMPUTER_INTERFACE
computer interface
USB 2.0 Full Speed (USB Type B),RS-232 (DB-9, male)
CURRENT_LIMIT_ACCURACY__A_
current limit accuracy (a)
0.05
CURRENT_LIMIT_ACCURACY__MA_
current limit accuracy (ma)
DATASHEET
datasheet
6300 Series ComboSource Datasheet
DISPLAY_TYPE
display type
4×20 VFD
FIRMWARE_UPDATE
firmware update
6300 Series ComboSource Firmware Update
FOUR_WIRE_MEASUREMENT
four-wire measurement
Yes
LASER_CONNECTOR
laser connector
DB-9, female
LASER_DRIVER
laser driver
LM335_ACCURACY_AT_25_C___C_
lm335 accuracy at 25°c (°c)
0.90
MANUALS
manuals
Computer Interfacing Manual
MAX_POWER__W_
max power (w)
60
MEASUREMENT_ACCURACY______READING___MA__
measurement accuracy (±[% reading + ma])
MEASUREMENT_ACCURACY______READING_V__
measurement accuracy (±[% reading+v])
MEASUREMENT_ACCURACY______READING__A__
measurement accuracy (±[% reading+μa])
0.05% + 1
MODEL
model
6300 Series ComboSource CAD Model
MODULATION_BANDWIDTH__KHZ_
modulation bandwidth (khz)
MODULATION_INPUT_RANGE
modulation input range
0 – 10V, 10kΩ
NOISERIPPLE__A__RMS_
noiseripple (a, rms)
0.005
NOISERIPPLE___A_RMS__LOW_BW_
noiseripple (μa rms, low bw)
OPERATING_TEMPERATURE
operating temperature
+10°C to +40°C
PD_BIAS__V_
pd bias (v)
0 to -5V, software programmable
POWER
power
100V 120V 230V5060 Hz
POWER__A__V__W_
power (a, v, w)
±5A, ±12V, 60W
RANGE__A_
range (a)
±5
RANGE__K__
range (kω)
0.2 – 450
RANGE__MA_
range (ma)
RANGE__MV_
range (mv)
1730 – 4730
RANGE__V_
range (v)
±12
RANGE___C_
range (°c)
-99 to 250
RANGE___A_
range (μa)
173 – 473
RANGE____
range (ω)
20 – 192
RESOLUTION__A_
resolution (a)
0.01
RESOLUTION__K__
resolution (kω)
0.01
RESOLUTION__MA_
resolution (ma)
RESOLUTION__MV_
resolution (mv)
0.1
RESOLUTION__V_
resolution (v)
0.01
RESOLUTION___C_
resolution (°c)
0.01
RESOLUTION___A_
resolution (μa)
0.01
RESOLUTION____
resolution (ω)
0.01
RTD_ACCURACY_AT_25_C___C_
rtd accuracy at 25°c (°c)
0.35
SETPOINT_ACCURACY______SET___MA__
setpoint accuracy (±[% set + ma])
SETPOINT_ACCURACY______SET_V__
setpoint accuracy (±[% set+v])
0.05% + 0.005
SETPOINT_ACCURACY______SET__A__
setpoint accuracy (±[% set+μa])
0.05% + 1
SIZE__H_X_W_X_D___INCHES__MM__
size (h x w x d) [inches (mm)]
3.5 (90) x 8.5 (215) x 12 (305)
SOFTWARE
software
LabVIEW Drivers
STABILITY__1_HOUR___C_
stability (1 hour, °c)
0.002
STABILITY__24_HOURS___C_
stability (24 hours, °c)
0.005
STABILITY__PPM__TIME_
stability (ppm, time)
50, 1 hour
STORAGE_TEMPERATURE
storage temperature
-20°C to +60°C
TEC_CONNECTOR
tec connector
DB-15, female
TEMPERATURE_COEFF__PPM_C_
temperature coeff (ppm°c)
100
TEMPERATURE_CONTROLLER
temperature controller
5 Amp, 12 Volt, 60 Watt
THERMISTOR__100_A__ACCURACY_AT_25_C___C_
thermistor (100µa) accuracy at 25°c (°c)
0.03
TRANSIENTS___A_
transients (μa)
VOLTAGE_LIMIT_ACCURACY_____FS_
voltage limit accuracy (±% fs)
2.5%
WEIGHT__LBS__KG__
weight (lbs [kg])
7.8 [3.5]
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions