??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
62ESDSC - ESD 'TR Roll' polyurethane wheels, electrical resistance <10^9 Ohm, aluminium centr
Bill of material
624113ESD
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
L
Hub length
mm
LL
Ball bearing seat diameter
mm
M
Ball bearing seat depth
mm
SL
Static load
daN
RR
Rolling resistance
daN
LC1
Load capacity - 4 km/h
daN
LC2
Load capacity 6 km/h
daN
W
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions