??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
6283
Bill of material
6283
ORDERNO
6283
ADJUSTABLE_CPU_HOLDER
adjustable cpu holder
0
ASSEMBLY_CODE
assembly code
E1020810
CATEGORY
category
CLEARANCE_VISIBILITY
clearance visibility
0
CLEARANCE_ZONE
clearance zone
0
CLEARENCE_ZONE___EX__ARM
clearence zone - ex. arm
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Heavy Duty Wall Mounted Workstation
DESIGN_OPTION
design option
-1
DUAL_MONITOR_ARM
dual monitor arm
0
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
6283
MONITOR_ARM_DEPTH_FROM_CENTER
monitor arm depth from center
2.714
MONITOR_ARM_HEIGHT_FROM_CENTER
monitor arm height from center
0.358
MONITOR_ARM_WIDTH_FROM_CENTER
monitor arm width from center
0.094
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11
OMNICLASS_TITLE
omniclass title
Medical Equipment
PLATFORM_DEPTH_FROM_WALL
platform depth from wall
2.667
PLATFORM_HEIGHT_FROM_CENTER
platform height from center
0.587
PLATFORM_WIDTH_FROM_CENTER
platform width from center
0.094
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/docs/librariesprovider6/pdfs/midmark_heavy_spec_sheet_dec9.pdf?sfvrsn=24134304_2
PRODUCT_NAME
product name
MIDMARK 6283-CARE EXCHANGE® WORKSTATION
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/products/medical/care-exchange-workstations/product/midmark-6283-heavy-duty-wall-mounted-care-exchange-workstation
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHOW_EXTENSION_ARM
show extension arm
1
SHOW_STANDARD_ARM
show standard arm
0
TAMPER_PROOF_CPU_HOLDER
tamper proof cpu holder
0
TRACK_MOUNT_BAR_CODE_HOLDER
track mount bar code holder
0
TYPE_COMMENTS
type comments
This heavy duty wall mounted workstation is designed with an increased weight capacity and independent height adjustment for all-in-one PC based technology components.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.midmark.com
VESA_MOUNT_BAR_CODE_HOLDER
vesa mount bar code holder
0
NAME
name
6283
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions