??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
6281
Bill of material
6281
ORDERNO
6281
ASSEMBLY_CODE
assembly code
E1020810
CATEGORY
category
CLEARANCE_VISIBILITY
clearance visibility
0
CLEARANCE_ZONE
clearance zone
0
CLEARENCE_ZONE___EX__ARM
clearence zone - ex. arm
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Laptop Wall Mounted Workstation
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
6281
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11
OMNICLASS_TITLE
omniclass title
Medical Equipment
PLATFORM_DEPTH_FROM_WALL
platform depth from wall
2.021
PLATFORM_HEIGHT_FROM_CENTER
platform height from center
0.921
PLATFORM_WIDTH_FROM_CENTER
platform width from center
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://my.midmark.com/docs/default-source/en-us-medicalproducts/midmark_laptop_spec_sheet-6281.pdf?sfvrsn=2
PRODUCT_NAME
product name
MIDMARK 6281-CARE EXCHANGE® WORKSTATION
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/products/medical/care-exchange-workstations/product/midmark-6281-wall-mounted-care-exchange-workstation
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHOW_EXTENSION_ARM
show extension arm
0
SHOW_STANDARD_ARM
show standard arm
1
TRACK_MOUNT_BAR_CODE_HOLDER
track mount bar code holder
0
TYPE_COMMENTS
type comments
This wall mounted workstation is designed with independent height adjustment for laptop and tablet based technology components.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.midmark.com
NAME
name
6281
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions