??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
624 ProVenger Quick-Attack Foam Tube for 1'' ProVenger Nozzle
Bill of material
624 ProVenger Quick-Attack Foam Tube for 1'' ProVenger Nozzle
ORDERNO
624 ProVenger Quick-Attack Foam Tube for 1'' ProVenger Nozzle
BRAND
brand
ProVenger
FLOW__GPM_
flow (gpm)
Up to 150 GPM
FLOW__LPM_
flow (lpm)
200 LPM
LENGTH
length
12 34'' (324 mm)
STYLE
style
624
TYPE
type
Foam
WARRANTY
warranty
WEIGHT
weight
.9 lbs (.4 kg)
WIDTH
width
3 58'' (92 mm)
NAME
name
624 ProVenger Quick-Attack Foam Tube for 1'' ProVenger Nozzle
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions