??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
6205
Bill of material
6205
ORDERNO
6205
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BAR_CODE_HOLDER
bar code holder
0
BASE_HEIGHT
base height
3.854
CABLE_MANAGEMENT_HOLDER
cable management holder
0
CATEGORY
category
COILED_POWER_CORD
coiled power cord
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Compact kidney shaped work surface is designed for smaller work areas. Easily moved through doorways between exam rooms. Ideal for wireless users who carry their laptop room to room yet need a work area in an exam room.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HOST
host
0
IV_POLE_LH
iv pole lh
0
IV_POLE_RH
iv pole rh
0
KEYNOTE
keynote
LARGE_UTILITY_BASKET
large utility basket
0
LARGE_UTILITY_MOUNT_HEIGHT
large utility mount height
1.500
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MAX_WEIGHT__LBS__
max weight (lbs.)
10 lb.
MODEL
model
6205
MULTI_PURPOSE_SHELF
multi-purpose shelf
0
MULTI_PURPOSE_SHELF_MOUNT_HEIGHT
multi-purpose shelf mount height
1.771
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11
OMNICLASS_TITLE
omniclass title
Medical Equipment
PART_TYPE
part type
0
POWER_CORD
power cord
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/marketing-collateral/007-0826-00.pdf
PRODUCT_NAME
product name
Care Exchange Workstation
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/en-us/MedicalProducts/CareExchangeWorkstations/Pages/Midmark6205CareExchangeWorkstation.aspx#
REAR_BASKET
rear basket
0
REAR_BASKET_MOUNT_HEIGHT
rear basket mount height
1.667
RETRACTABLE_CABLE_REEL
retractable cable reel
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOP_HEIGHT
top height
3.917
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.midmark.com
UTILITY_BASKET
utility basket
0
UTILITY_BASKET_MOUNT_HEIGHT
utility basket mount height
1.625
WORK_PLANE_BASED
work plane-based
0
WORK_SURFACE_HEIGHT
work surface height
3.917
NAME
name
6205
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions