??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
5X6X - 90° Router Face Mill for Aluminum
Bill of material
3017117
ORDERNO
BORE_DIA_
bore dia.
COOLANT
coolant
Yes
CUTTING_DIA_
cutting dia.
DEPTH_OF_CUT_MAX_
depth of cut max.
0.820
EFF__TEETH
eff. teeth
HAND
hand
Right
KEYWAY
keyway
OVERALL_LENGTH
overall length
RAMP_ANGLE_MAX_
ramp angle max.
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions