??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
5V6G (11 mm Insert)
Bill of material
3040321
ORDERNO
3040321
BORE_DIA_
bore dia.
0.750
COOLANT
coolant
No
CUTTING_DIA_
cutting dia.
2.000
CUTTING_EDGE_ANGLE
cutting edge angle
2.5
EFF__TEETH
eff. teeth
5
KEYWAY
keyway
0.31
OVERALL_LENGTH
overall length
1.570
NAME
name
3040321
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions