??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Boxer
Description
5KS
Bill of material
5KS
ORDERNO
5KS
ELASTOMERS_OPTIONS
elastomers options
EPDM, Silicone
FREE_FLOW
free flow
5.5 lmin
MAX_PRESSURE
max pressure
400 mbar
MAX_VACUUM
max vacuum
-400 mbar
MOTOR_TERMINATION
motor termination
100 mm leads, 7mm stripped tinned (red +, black -)
OPERATING_HUMIDITY_RANGE
operating humidity range
5 to 95% RH
OPERATING_TEMPERATURE_RANGE
operating temperature range
5 to +60 °C
OTHER_WETTED_PARTS
other wetted parts
PPS (Polyphenylene Sulphide)
POWER_CONSUMPTION
power consumption
1.0 to 3 W
TUBE_CONNECTION
tube connection
Barb for ∅ 5.0 mm tubing
VOLTAGE_OPTIONS
voltage options
6 V DC
WEIGHT
weight
100g
NAME
name
5KS
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions