??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
5J5P-R - 90° Face Mill for .25R
Bill of material
2912699
ORDERNO
BORE_DIA_
bore dia.
COOLANT
coolant
Yes
CUTTING_DIA_
cutting dia.
DEPTH_OF_CUT_MAX_
depth of cut max.
0.450
EFF__TEETH
eff. teeth
HAND
hand
Right
KEYWAY
keyway
OVERALL_LENGTH
overall length
RAMP_ANGLE_MAX_
ramp angle max.
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions