??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
5G5F, 5G6F Hi-Feed Face Mill
Bill of material
2912649
ORDERNO
BORE_DIA_
bore dia.
COOLANT
coolant
Yes
CUTTING_DIA_
cutting dia.
CUTTING_DIA__MAX_
cutting dia. max.
CUTTING_EDGE_ANGLE
cutting edge angle
12.0
DEPTH_OF_CUT_MAX_
depth of cut max.
0.060
EFF__TEETH
eff. teeth
KEYWAY
keyway
OVERALL_LENGTH
overall length
PROGRAM_RADIUS_EQUIVALENT
program radius equivalent
0.094
RAMP_ANGLE_MAX_
ramp angle max.
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions