??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DELTA LINE
Description
57HBL
Bill of material
57HBL69.000
ORDERNO
57HBL69.000
DIELECTRIC_STRENGTH_FOR_ONE_MINUTE
dielectric strength for one minute
500 VDCV
HALL_SENSOR_ELECRICAL_PHASING
hall sensor elecrical phasing
120
INSULATION_CLASS
insulation class
B
INSULATION_RESISTANCE_AT_500_VDC
insulation resistance at 500 vdc
100MΩ
LENGTH
length
68.6mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
0.29mH
LINE_TO_LINE_RESISTANCE
line to line resistance
0.24Ω
MASS
mass
0.65g
MAX_AXIAL_FORCE
max axial force
15N
MAX_PEAK_CURRENT
max peak current
24A
MAX_PEAK_TORQUE
max peak torque
1.11Nm
MAX_RADIAL_FORCE
max radial force
75N (at 10mm from flange)N
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
6
RATED_SPEED
rated speed
3500rpm
RATED_TORQUE
rated torque
0.37Nm
RATED_VOLTAGE
rated voltage
24V
ROTOR_INERTIA
rotor inertia
105gcm²
SHAFT_AXIAL_PLAY
shaft axial play
0.08 (450g load)µm
SHAFT_RADIAL_PLAY
shaft radial play
0.02 (450g load)µm
SHAFT_RUN_OUT
shaft run out
0.025mm
SIZE
size
57mm
TORQUE_CONSTANT
torque constant
46mNmA
NAME
name
57HBL69.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions