??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
DELTA LINE
Description
57BLA
Bill of material
57BLA01.000
ORDERNO
DIELECTRIC_STRENGTH_FOR_ONE_MINUTE
dielectric strength for one minute
500 VDCV
HALL_SENSOR_ELECRICAL_PHASING
hall sensor elecrical phasing
120
INSULATION_CLASS
insulation class
INSULATION_RESISTANCE_AT_500_VDC
insulation resistance at 500 vdc
100MΩ
LENGTH
length
LINE_TO_LINE_INDUCTANCE
line to line inductance
LINE_TO_LINE_RESISTANCE
line to line resistance
MASS
mass
MAX_AXIAL_FORCE
max axial force
45N
MAX_PEAK_CURRENT
max peak current
MAX_PEAK_TORQUE
max peak torque
MAX_RADIAL_FORCE
max radial force
115N (at 10mm from flange)N
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
6
RATED_SPEED
rated speed
4000rpm
RATED_TORQUE
rated torque
RATED_VOLTAGE
rated voltage
36V
ROTOR_INERTIA
rotor inertia
SHAFT_AXIAL_PLAY
shaft axial play
0.08 (450g load)µm
SHAFT_RADIAL_PLAY
shaft radial play
SHAFT_RUN_OUT
shaft run out
0.025mm
SIZE
size
57mm
TORQUE_CONSTANT
torque constant
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions