??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
57BL116
Bill of material
57BL116
ORDERNO
57BL116
LENGTH
length
116 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
1 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
0.35 Ω
MAX_PEAK_CURRENT
max peak current
20.5 A
MAX_PEAK_TORQUE
max peak torque
1.3 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
4
RATED_SPEED
rated speed
4000 RPM
RATED_TORQUE
rated torque
0.42 Nm
RATED_VOLTAGE
rated voltage
36 V
ROTOR_INERTIA
rotor inertia
230 g-cm²
SIZE
size
57 mm
TORQUE_CONSTANT
torque constant
0.063 NmA
WEIGHT
weight
1.25 Kg
NAME
name
57BL116
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions