??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
4G GHIDINI
Description
533042 INTEGRAL SEALS_SCH80 BUTT WELDING
Bill of material
533042 63810
ORDERNO
B
b
12
CODE_AISI_316L
code aisi 316l
D
d
DN
dn
50
E
e
F
f
H
h
82
ISO_DIN
iso-din
KG_
kg.
-
LUNG
lung
136
M
m
61,5
NM
nm
40
N__4_BOLTS
n° 4 bolts
PN
pn
25
STAY_BOLTS
stay bolts
10x100
TIGHTENING
tightening
13
VAR__A
ø a
VAR__C_X_O
ø c x o
VAR_
VAR_1
□1
90
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions