??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 7
HELP_VARIABLE
Company
4G GHIDINI
Description
533001 Integral Seals – ISO 228 F
Bill of material
533001 62010
ORDERNO
B
b
CODE_AISI_316L
code aisi 316l
D
d
DN
dn
E
e
F
f
G
g
H
h
I
i
ISO_DIN
iso-din
KG
kg
L
l
NM
nm
N__4_BOLTS
n° 4 bolts
PN
pn
STAY_BOLTS
stay bolts
TIGHTENING
tightening
VAR__A
ø a
VAR__C_X_O
ø c x o
VAR_
VAR__1
□ 1
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions