??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
5170 Akromatic 2000 Master Stream Nozzle
Bill of material
5170 Akromatic 2000 Master Stream Nozzle
ORDERNO
5170 Akromatic 2000 Master Stream Nozzle
BRAND
brand
Akromatic
HEIGHT
height
8 34 (223 mm)
LENGTH
length
9 18 (232 mm)
MATERIAL
material
Pyrolite
NAME
name
5170 Akromatic 2000 Master Stream Nozzle
STYLE
style
5170
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
15 14 lbs (6.9 kg)
WIDTH
width
8 34 (223 mm)
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions