??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
5160 Akromatic 1250 Master Stream Nozzle
Bill of material
5160 Akromatic 1250 Master Stream Nozzle
ORDERNO
5160 Akromatic 1250 Master Stream Nozzle
BRAND
brand
Akromatic
CERTIFICATION_S_
certification(s)
FLOW__GPM_
flow (gpm)
250-1250 GPM
FLOW__LPM_
flow (lpm)
950-4800 LPM
LENGTH
length
9 12'' (241 mm)
MATERIAL
material
Pyrolite
NAME
name
5160 Akromatic 1250 Master Stream Nozzle
STYLE
style
5160
SWIVEL_INLET
swivel inlet
2.5'' or 3.5'' (65 or 89 mm)
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
12 lbs (5.4 kg)
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions