??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
5148 Oscillating MercuryMaster Adjustable Flow Nozzle - 1000 GPM
Bill of material
5148 Oscillating MercuryMaster Adjustable Flow Nozzle - 1000 GPM
ORDERNO
5148 Oscillating MercuryMaster Adjustable Flow Nozzle - 1000 GPM
BRAND
brand
MercuryMaster
HEIGHT
height
7 14 (185 mm)
LENGTH
length
11 34 (299 mm)
MATERIAL
material
Pyrolite
STYLE
style
5148
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
13 18 lbs (6.0 kg)
WIDTH
width
9 (229 mm)
NAME
name
5148 Oscillating MercuryMaster Adjustable Flow Nozzle - 1000 GPM
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions