??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
5100H3
Bill of material
5100H3
ORDERNO
5100H3
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
LED
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
35 mA
LED_OUTPUT_COLOR
led output color
Tricolor RedYellowGreen
LED_SIZE
led size
5mm (T-1 34)
LED_VOLTAGE_FORWARD_MAX___V_
led voltage forward max. (v)
3 V
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
2.0 V
LENS_SHAPE
lens shape
Hi Dome Lens
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
20 mcd
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia 0.250
MSL_RATING
msl rating
5A
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
608 nm
PMI_COLOR
pmi color
Amber
PMI_HOUSING_FINISH
pmi housing finish
Black Nylon
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
0.031 to 0.062
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Snap In
PRODUCT_STATUS
product status
Not Activated in SAP
RATED_CURRENT
rated current
20mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Wire Leads
VOLTAGE
voltage
2 Volts
WIRE_GAUGE
wire gauge
22 AWG
NAME
name
5100H3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions