??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
5088 Renegade 5000 Electric Master Stream Nozzle
Bill of material
5088 Renegade 5000 Electric Master Stream Nozzle
ORDERNO
5088 Renegade 5000 Electric Master Stream Nozzle
BRAND
brand
Renegade
COUNTRY_OF_MANUFACTURE
country of manufacture
HEIGHT
height
12 516 (313 mm)
LENGTH
length
13 12 (343 mm)
MATERIAL
material
Pyrolite
NAME
name
5088 Renegade 5000 Electric Master Stream Nozzle
STYLE
style
5088
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
38 14 lbs (17.4 kg)
WIDTH
width
14 14 (362 mm)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions