??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
CASK Industries
Description
50″ Ceiling Fan – 3 Blade – CF105
Bill of material
CF105MB
ORDERNO
ALWAYS_VERTICAL
always vertical
1
AMPERES
amperes
15 A Circuit
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
BLADE_LENGTH
blade length
1.75
BULB_TYPE
bulb type
2 x E27 60W (Bulbs Sold Separately)
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASK_SKU_NUMBER
cask sku number
CASK_WARRANTY_PERIOD
cask warranty period
1 Year
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
3
HZ
hz
60
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_COST
installation cost
0
ITEM_DESCRIPTION
item description
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2
MANUFACTURER
manufacturer
CASK Industries
MASSUNIT
massunit
1
MATERIAL_FINISH
material finish
MAX_AIR_FLOW
max air flow
5000
MAX_AMPERES
max amperes
475 Amps
MAX_RPM
max rpm
185
MAX_WATTS
max watts
56.7
MAXIMUM_CEILING_ANGLE
maximum ceiling angle
12
MEASURE_UNIT
measure unit
Inches
MODEL
model
MOTOR_SIZE
motor size
135 mm x 13 mm
MOUNT_TYPE
mount type
Drop Mount
NUMBER_OF_BLADES
number of blades
3 Blades
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PRIMARY_CONTROL_SYSTEM
primary control system
Pull chain
PRODUCT_COST
product cost
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Ceiling Fan
URL
url
www.caskindustries.com
VERSION
version
2017
VOLTAGE
voltage
120
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions