??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hattersley
Description
4993g steel fully lugged double regulating pn40
Bill of material
4993g_steel_fully_lugged_double_regulatingpn40_50mm
VARIANTNAME
50mm
WEIGHTKG
Weight (kg)
10.000
TEMPERATUREDEGC
Temperature deg C
-10 to 204°C
SPECIFICATIONNOTES
Specification Notes
Designed to BS EN 593:2009. Face to face dimensions to BS EN 558-1 basic series 16. Reinforced PTFE disc seal. Stainless steel body seat. Double eccentric disc. Bi-directional isolation. Valves fitted with double regulating feature. Actuator flange ISO 5211/1. To suit flange connections BS EN 1092-2 PN40, alternative flanges available.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN40
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_4993G_PN40_DN65_150_DRV_SBV_Hattersley_0813_v3.pdf
ENDCONNECTION
End Connection
Flanged to BS EN 1092-2 PN40
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
50mm
MODELNUMBER
ModelNumber
4993G
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_4993G_PN40_DN65_150_DRV_SBV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
18.000 mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
125.000 mm
ENDFLANGEDIAMETER
_End Flange Diameter
165.000 mm
VOIDRADIUS
Void Radius
82.500 mm
STEMRADIUS
Stem Radius
10.750 mm
OPERATORH
_Operator_H
65.000 mm
OPERATORE
_Operator_E
108.000 mm
OPERATORC
_Operator_C
130.000 mm
LOWEROFFSET
Lower Offset
99.176 mm
LOWERLENGTH
Lower Length
74.643 mm
LOWERHEIGHT
Lower Height
23.824 mm
ENDFLANGERADIUS
End Flange Radius
84.615 mm
DISCTHICKNESS
Disc Thickness
14.333 mm
CONNECTOR2WIDTH
Connector 2 Width
23.455 mm
CONNECTOR2LENGTH
Connector 2 Length
51.071 mm
CONNECTOR1WIDTH
Connector 1 Width
19.545 mm
CONNECTOR1LENGTH
Connector 1 Length
39.286 mm
CONNECTIONSIZERADIUS
Connection Size Radius
25.000 mm
CENTRALTHICKNESS
Central Thickness
47.300 mm
CENTRALRADIUS2
Central Radius 2
99.800 mm
CENTRALRADIUS
Central Radius
49.900 mm
BRACKETWIDTH
_Bracket Width
137.500 mm
BRACKETLENGTH
Bracket Length
86.000 mm
BRACKETHEIGHT
Bracket Height
69.355 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEM
Stem
Stainless Steel 10270 X10CrNr18-8
RETAININGRING
Retaining Ring
Stainless Steel 10270 X10CrNr18-8
HANDWHEEL
Handwheel
Steel
GLANDPACKING
Gland Packing
PTFE Graphite
GEARBOX
Gearbox
Cast Iron BS EN 1561 EN JLI030
DISCSEALRING
Disc Seal Ring
PTFE or PTFE/Neoprene
DISCPIN
Disc Pin
Stainless Steel 10270 X10CrNr18-8
DISC
Disc
Stainless Steel 10270 X10CrNr18-8
BOTTOMCAP
Bottom Cap
Steel
BODYSEAT
Body Seat
Stainless Steel 10270 X10CrNr18-8
BODY
Body
Steel BS EN 10213-2 GP240GH
BEARINGS
Bearings
Bronze PTFE
VAR_8HOLES
8_Holes
0.000
VAR_4HOLES
4_Holes
1.000
VAR_20HOLES
20_Holes
0.000
VAR_16HOLES
16_Holes
0.000
VAR_12HOLES
12_Holes
0.000
HMM
H mm
215.000 mm
FMM
F mm
152.000 mm
EMM
E mm
39.000 mm
DMM
D mm
125.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
CMM
C mm
27.000 mm
BMM
B mm
123.000 mm
AMM
A mm
43.000 mm
URL
http://www.cranefs.com/
TYPECOMMENTS
Type Comments
50mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=75&catID=9
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_4993G_PN40_DN65_150_DRV_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Steel Fully-Lugged Double Regulating Valve - PN40
MODEL
Model
4993G
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Precise flow regulation. Flanged with hand wheel- easy to install and operate. Positive flow control at all handwheel settings. Bi-directional isolation. Double eccentric disc.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions