??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
485 2.5 Brass Mini Stream Shaper
Bill of material
485 2.5 Brass Mini Stream Shaper
ORDERNO
485 2.5 Brass Mini Stream Shaper
LENGTH
length
4 (101.6 mm)
STYLE
style
485
WARRANTY
warranty
WEIGHT
weight
3.7 lbs (1.7 kg)
NAME
name
485 2.5 Brass Mini Stream Shaper
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions