??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4820 1 12'' Assault Fire Hose Nozzle with Pistol Grip
Bill of material
4820 1 12'' Assault Fire Hose Nozzle with Pistol Grip
ORDERNO
4820 1 12'' Assault Fire Hose Nozzle with Pistol Grip
BRAND
brand
Assault
CERTIFICATION_S_
certification(s)
LENGTH
length
8 38 (273 mm)
MATERIAL
material
Pyrolite
NAME
name
4820 1 12'' Assault Fire Hose Nozzle with Pistol Grip
STYLE
style
4820
SWIVEL_INLET
swivel inlet
1 12'' (38 mm)
TYPE
type
WARRANTY
warranty
WEIGHT
weight
4 14 lbs (1.9 kg)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions