??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
46 Fitzall Combination Spanner
Bill of material
46 Fitzall Combination Spanner
ORDERNO
46 Fitzall Combination Spanner
LENGTH
length
10 14 in (260 mm)
STYLE
style
46
WARRANTY
warranty
WEIGHT
weight
227 g
NAME
name
46 Fitzall Combination Spanner
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions