??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Carrier
Description
45M Standard Parallel Fan Powered Terminal Unit Family
Bill of material
45M Standard Parallel Fan Powered Terminal Unit Family
ORDERNO
45M Standard Parallel Fan Powered Terminal Unit Family
VAR0____STANDARD__1_2__DUAL_DENSITY_FIBERGLASS
0 - (standard) 1/2" dual density fiberglass
1
VAR1___1__DUAL_DENSITY_FIBERGLASS_LINER
1 - 1" dual density fiberglass liner
0
VAR5___3_8__CELLULAR_FIBER_FREE_LINER
5 - 3/8" cellular fiber free liner
0
VAR6___1_2__FOIL_ENCAPSULATED_FIBERGLASS
6 - 1/2" foil encapsulated fiberglass
0
VAR9___1__FOIL_ENCAPSULATED_FIBERGLASS
9 - 1" foil encapsulated fiberglass
0
AIR_TERMINAL_MATERIAL
air terminal material
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
192
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_ENCLOSURE_LENGTH
control enclosure length
1.66666666666667
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Variable Volume Fan Terminal Unit
DESIGN_FAN_AIR_FLOW
design fan air flow
0
DESIGN_FAN_STATIC_PRESSURE
design fan static pressure
0
DESIGN_MINIMUM_PRIMARY_AIR_FLOW
design minimum primary air flow
0
DESIGN_OPTION
design option
-1
DESIGN_PRIMARY_AIR_PRESSURE
design primary air pressure
0
DESIGN_SUPPLY_PRIMARY_AIR_FLOW
design supply primary air flow
0
DISCONNECT_SWITCH
disconnect switch
0
DOWNSTREAM_STATIC_PRESSURE
downstream static pressure
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
0
INDUCED_AIR_INLET_HEIGHT
induced air inlet height
1.08333333333333
INDUCED_AIR_INLET_WIDTH
induced air inlet width
1.08333333333333
INLET_DUCT_LENGTH
inlet duct length
0.322916666666667
INLET_DUCT_OFFSET_FROM_BACK
inlet duct offset from back
0.572916666666667
INLET_DUCT_OFFSET_FROM_TOP
inlet duct offset from top
0.75
INLET_DUCT_OFFSET_RADIUS
inlet duct offset radius
0.234375
INLET_DUCT_RADIUS
inlet duct radius
0.244791666666667
KEYNOTE
keynote
LENGTH
length
2.83333333333333
LOCATION
location
MANUFACTURER
manufacturer
Carrier
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_FAN_AIR_FLOW
maximum fan air flow
400
MAXIMUM_PRIMARY_AIR_FLOW
maximum primary air flow
515
MINIMUM_PRIMARY_AIR_FLOW
minimum primary air flow
90
MODEL
model
45M-02
MOTOR_FULL_LOAD_AMPS
motor full load amps
1.6
MOTOR_HORSEPOWER__HP_
motor horsepower (hp)
0.1
NOMINAL_HEIGHT
nominal height
1.25
NOMINAL_INLET_RADIUS
nominal inlet radius
0.25
NOMINAL_INLET_SIZE
nominal inlet size
0.5
NOMINAL_LENGTH
nominal length
3.15625
NOMINAL_WIDTH
nominal width
2.9375
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24.14
OMNICLASS_TITLE
omniclass title
Variable Volume Air Terminal Units
OUTLET_HEIGHT
outlet height
0.958333333333333
OUTLET_WIDTH
outlet width
0.958333333333333
PART_TYPE
part type
0
PHASE
phase
1
PRODUCT_URL
product url
http://www.commercial.carrier.com/commercial/hvac/product_description/0,,CLI1_DIV12_ETI434_PRD57,00.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUPPLY_AIR_FLOW
supply air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
123
URL
url
http://www.commercial.carrier.com/
VOLTAGE
voltage
120
WIDTH
width
2.41666666666667
WORK_PLANE_BASED
work plane-based
0
NAME
name
45M Standard Parallel Fan Powered Terminal Unit Family
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions