??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
45BLW27
Bill of material
45BLW27
ORDERNO
45BLW27
LENGTH
length
27 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
0.47 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
0.61 Ω
MAX_PEAK_CURRENT
max peak current
10 A
MAX_PEAK_TORQUE
max peak torque
0.36 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
16
RATED_SPEED
rated speed
4840 RPM
RATED_TORQUE
rated torque
0.13 Nm
RATED_VOLTAGE
rated voltage
24 V
ROTOR_INERTIA
rotor inertia
180 g-cm²
SIZE
size
45 mm
TORQUE_CONSTANT
torque constant
0.037 NmA
WEIGHT
weight
0.15 Kg
NAME
name
45BLW27
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions