??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4480 AkroFoam Pyrolite Master Stream Electric Nozzle with Pickup Tube & Metering Head
Bill of material
4480 AkroFoam Pyrolite Master Stream Electric Nozzle with Pickup Tube & Metering Head
ORDERNO
4480 AkroFoam Pyrolite Master Stream Electric Nozzle with Pickup Tube & Metering Head
BRAND
brand
AkroFoam
COUNTRY_OF_MANUFACTURE
country of manufacture
FLOW__GPM_
flow (gpm)
350-500-750-1000
FLOW__LPM_
flow (lpm)
1325-1900-2900-3800
HEIGHT
height
9 14'' (235 mm)
LENGTH
length
10 78 (276 mm)
MATERIAL
material
Pyrolite
NAME
name
4480 AkroFoam Pyrolite Master Stream Electric Nozzle with Pickup Tube & Metering Head
STYLE
style
4480
SWIVEL_INLET
swivel inlet
2 12'' (65 mm)
TYPE
type
Foam
WARRANTY
warranty
WEIGHT
weight
14 lbs (6.4 kg)
WIDTH
width
11 (280 mm)
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions